More from Coherent
Coherent® Surelock™ Mini-Benchtop Laser Systems
- Narrow 0.07nm FWHM Spectral Linewidth
- Extreme Temperature Insensitivity
- Ultra-Compact, Easy-to-Use Turnkey Laser System
Coherent® Single Frequency Sapphire™ SF NX Laser Systems
- Ultra-Narrow <1.5 MHz Linewidth
- Output Powers up to 200mW
- 488 and 532nm Wavelength Options
Coherent® Sapphire™ LPX Laser Systems
- Output Powers up to 500mW
- 300mW and 500mW Output Powers
- 488, 532, and 561nm Wavelength Options
Zinc Selenide (ZnSe) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Edmund Optics Designed, Coherent® Manufactured
- Premier Grade ZnSe Material
- Uncoated or Broadband 8-12µm AR Coating Available
Coherent® LightSmyth™ Nanopatterned Silicon Stamps
- Nanoscale-Textured Grooved Surfaces
- Variable Groove Period and Groove Depth
- Ideal for Nanophotonics Research Applications
Coherent® LightSmyth™ Transmission Diffraction Gratings
- High Diffraction Efficiency (≥90% Absolute) and Low Scatter
- Polarization Independent and Single Polarization Optimized Gratings
- Robust Inorganic Materials for Superior Power Handling and Reliability
- Designs for NIR Wavelengths between 800 - 1800nm
Coherent® Optical Grade Polycrystalline CVD Diamond Windows
- High Transmission Across UV, FIR, and Microwave Spectra
- High Thermal Conductivity for Use with High Power Lasers
- Exceptional Hardness for Ultimate Scratch Resistance
- Coherent® Manufactured
Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems
- High Performance OBIS™ LX/LS Lasers with Added Fiber Optic Capability
- Permanent Fiber Attachment Extends Lifetime with Guaranteed Power
- Single-Mode Polarization-Maintaining Fiber with an FC/APC Connector Provide High-Quality and Low-Noise Laser Beam Output
- Coherent® High Performance OBIS™ LX/LS Laser Systems Also Available
Coherent® CO2 Beam Expanders
- Designed for CO2 Laser Sources at 10.6μm
- Compact Housing for Easy System Integration
- Coherent® Infrared ZnSe Optical Elements
Coherent® Single Frequency OBIS™ LX Laser Systems
- Single Frequency, Collimated, TEM00 Output Beam
- Excellent Signal-to-Noise Ratio
- Compatible With All OBIS LX/LS Power Supplies, Software, and Accessories
Coherent® Lasercam™ Beam Profiler
- 12 and 14-bit Digital USB 2.0 Interface Options
- High Sensitivity and Dynamic Range
- Intuitive BeamView™ Software Included
Coherent® High Power Water-Cooled Thermopile Sensors
- Water-Cooling Capability to Withstand Laser Powers up to 5kW
- Spectrally Flat from 0.25 to 11μm
- Large 50mm Aperture for Accepting a Wide Range of Beam Diameters
Coherent® Fan-Cooled Thermopile Sensors
- Designed to Measure Laser Power up to 300W
- Ideal for Applications where Water-Cooling is Not Possible
- Compact Size for Portability and Use in Field Applications
Coherent® High-Sensitivity Thermopile Sensors
- Broad Spectral Range with High Sensitivity and High Resolution
- Large Active Area Sensors up to 19mm in Diameter
- Flat Broadband Output with No Saturation above 1mW/cm2
Coherent® High Sensitivity Optical Power Sensors
- Utilize Silicon or Germanium Detectors
- Ideal for nW to Low mW CW Laser Measurements
- Removable Light Shield
- Compatible with Coherent® Laser Power and Energy Meters
Coherent® Visible Laser Diode Modules
- Robust, High Quality Laser Diodes with Small Form Factor
- 635nm and 670nm High Visibility Wavelengths
- Sophisticated Electronic Design for Consistent Beam Properties
Coherent® EnergyMax Laser Energy Sensors
- ISO 17025 Certified
- Embedded Spectral Compensation Characteristics
- Automatic Temperature Compensation
Coherent USB-PowerMax Pro Fast Measurement Systems
- Fastest Response Laser Power Measurement System Available
- Fully Integrated Plug-and-Play USB System
- Large Active Area for Full Beam Measurement
Coherent® Beam Position Sensing Thermopile Power Sensors
- Thermopile Detector Element for High Power Measurements
- Measure Beam Position on Detector Surface
- ISO 17025 Certified
Coherent® Diamond C-Series CO2 Lasers
- Superior Beam Quality and Power Stability for Improved Process Quality
- Fully Sealed Integrated Package with Built-in RF Power Supply
- Wide Power Range with CW or Pulse Width Modulation Control
Coherent® StingRay™ and BioRay™ Laser Diode Modules
- External Focus with up to 100mW Output Power
- Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
- Built-In Microcontroller for Fault Monitor
- Coherent® StingRay™ Developer's Kit also available
Coherent® OBIS™ Heat Sink
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed for Coherent® OBIS™ Lasers
- C-Mount and Cage System Compatible
- 10 Heat Sink Fins
Coherent® Thermopile Power Sensors
- Superior Damage Resistance
- Wide Dynamic Range
- ISO 17025 Certified
Coherent® StingRay™ Developer's Kit
- Includes 660 and 520nm StingRay™ Lasers
- Ideal for Experimentation and Prototyping
- Enables Quick Evaluation of Structured Light Laser System
- Individual StingRay™ Laser Diodes Available
Coherent® PowerMax Wand
- High Sensitivity Silicon Photodiode
- Slim Profile
- Ideal for CW or Pulsed Laser Measurements
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®