eo_logo
 
Product added to cart

Coherent® OBIS™ FP 1193841 | 640nm LX 75mW Laser, Fiber Pigtail, FC (Recertified 05-P)

See More by Coherent®

Coherent® High Performance OBIS™ Fiber-Pigtailed Laser Systems

Coherent® High Performance OBIS™ Fiber-Pigtailed Laser Systems Coherent® OBIS™ FP on Left, Free-Space Version on Right Fiber-Pigtailed Laser System with Protective Cover On Fiber-Pigtailed Laser System with Protective Cover Off +1
×
Stock #88-034-RCD-05P Recertified Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£2,543.20
Volume Pricing
Qty 1+ £2,543.20 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Warm-Up Time (minutes):
<5
Fiber Cable Type:
3mm Mono-Coil
Manufacturer:
Coherent®
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Model Number:
1193841

Optical Properties

Polarization:
100:1
Spatial Mode:
TEM00
Wavelength (nm):
640.00 ±10
Mode Quality, M2:
≤1.1
Color:
Red
Fiber Numerical Aperture NA (1/e2):
0.09

Electrical

Output Power (mW):
75
Power Stability (%):
<2
Modulation Frequency (MHz):
Digital: 150
Modulation Frequency (kHz):
Analog: 500
RMS Noise:
≤0.2% (20Hz to 20MHz)

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #87-473
Europe: #87-473
Japan: #87-473
Korea: #87-473
China: #87-473
Output from Fiber:
FC/APC; 8° angled
Output Type:
Fiber-Coupled

Environmental & Durability Factors

Operating Temperature (°C):
10 to 40

Regulatory Compliance

Certificate of Conformance:

Product Details

A power supply is required for operation and sold separately. OBIS remote is required for CDRH certified systems. The OBIS heat sink is recommended.
  • High Performance OBIS™ LX/LS Lasers with Added Fiber Optic Capability
  • Permanent Fiber Attachment Extends Lifetime with Guaranteed Power
  • Single-Mode Polarization-Maintaining Fiber with an FC/APC Connector Provide High-Quality and Low-Noise Laser Beam Output
  • Coherent® High Performance OBIS™ LX/LS Laser Systems Also Available

Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems are plug-and-play lasers available in wavelengths from the ultraviolet to the near-infrared with an added fiber attachment. The fiber optic is permanently attached to the laser, providing an extended lifetime of the fiber and guaranteed power consistency. An FC/APC connector terminates the fiber to enable connections to other systems without concern for high noise interference. Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems produce high-quality, low-noise laser beams and also allow for hands-free operation. These fiber-pigtailed lasers are used in confocal microscopy, DNA sequencing, polymerase chain reaction (PCR) diagnostic instruments, flow cytometry, medical imaging, and instrumentation applications.

OBIS Laser System Startup Guide

This downloadable PDF provides guidance on interfacing with OBIS controllers and power supplies, mounting and connecting the heatsink, and starting modulation.

Download Startup Guide

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;