eo_logo
 
Product added to cart

Olympus LCPLN20XIR 20X NIR Objective

See More by Olympus
Olympus LCPLN20XIR 20X NIR Objective

Olympus LCPLN20XIR 20X NIR Objective

×
Stock #90-482 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£5,416.00
Volume Pricing
Qty 1+ £5,416.00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Model Number:
LCPLN20XIR
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
1.10
Length excluding Threads (mm):
36.62
Maximum Diameter (mm):
31.00
Weight (g):
149

Optical Properties

Compatible Cover Glass Thickness (mm):
Glass: 0 - 1.2mm
Silicon: 0 - 1.2mm
Focal Length FL (mm):
9.00
Magnification:
20X
Numerical Aperture NA:
0.45
Resolving Power (μm):
0.75
Depth of Field (μm):
1.36
Working Distance (mm):
Glass: 8.38 - 7.63mm
Silicon: 8.38 - 7.07mm
Wavelength Range (nm):
400 - 1600
Field Number (mm):
22
Parfocal Length (mm):
45
Immersion Liquid:
N/A
Entrance Pupil Diameter (mm):
8.10

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Long Working Distances to Reduce Risk of Specimen Damage
  • Correction Collars to Adjust for Specimen Thickness
  • Ideal for Silicon Wafer Inspection

Olympus Plan Achromatic Near-Infrared Objectives provide high transmission between 700 - 1600nm, making them an excellent choice for near-infrared microscopy when coupled with an NIR tube lens. These objectives feature long working distances to reduce the risk of damage to specimens and support up to field number 22 for observation. Magnifications of 20X and higher feature a correction collar to correct for aberrations based on the thickness of either the glass or silicon substrate being inspected. Olympus Plan Achromatic Near-Infrared Objectives are ideal for use in silicon wafer inspection to view the internal structure for defects.

Technical Information

LCPLN20XIR Transmission Graph
LCPLN20XIR Transmission Graph
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;