eo_logo
 
Product added to cart

Optotune Industrial 4 Channel Current Controller | ICC-4C-500

See More by Optotune

Optotune Industrial 4 Channel Controller | ICC-4C-500 (#22-408)

Optotune Industrial 4 Channel Controller | ICC-4C-500 (#22-408) Optotune Industrial 4 Channel Controller | ICC-4C-500 (#22-408)
×
Stock #22-408 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£1,183.20
Qty 1+
£1,183.20
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Specialty Lens

Physical & Mechanical Properties

Height (mm):
44
Length (mm):
164.00
Width (mm):
105.00

Electrical

Operating Current (mA):
-500 to +500
Power Consumption (W):
25 (maximum)

Hardware & Interface Connectivity

Connector:
Micro USB, Ethernet (to PC), 6-way Hirose (to lens)

Environmental & Durability Factors

Operating Temperature (°C):
0 to +40
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • ICC-4C-500 Controls Up to 4 Optotune Lenses Simultaneously
  • ICC-4C-2000 Controls Optotune Beam Shifters and Fine Steering Mirrors
  • Driven via Optotune Cockpit GUI, SDK, or Analog Signal
  • Optotune Lens Drivers and Gardasoft Controllers Also Available

The Optotune ICC-4C Four Channel Current Controller allows for simultaneous control of up to 4 Optotune Focus Tunable Lenses delivering ±500mA of current to each lens (ICC-4C-500), or of Optotune’s Beam Shifters and Fine Steering Mirrors (ICC-4C-2000). The controller features a variety of interfaces to facilitate easy communication with existing machine vision systems, including USB, UART, I­2C, Ethernet, and analog input. The Optotune Cockpit GUI is used to easily drive the controller over USB or ethernet with Python and C# SDKs available for further user integration. The Optotune ICC-4C Four Channel Current Controller is ideal for use in machine vision applications using multiple liquid lenses to simplify control and wiring. The extension kit #22-409 is required for driving Optotune Focus Tunable Lenses with FPC connectors using the ICC-4C-500, and the extension kit #23-718 is required for driving Beam Shifters and Fine Steering Mirrors with the ICC-4C-2000.

Technical Information

OPTOTUNE ICC-4C-500 CONTROLLER PRODUCTS
Stock Number Description Contents Notes
#22-408 ICC-4C-500 Controller
  • ICC-4C-500 Controller only
Used to control up to 4 Optotune lenses with Hirose connectors simutanously (up to ±500 mA per channel). Power supply sold separately and required (#22-410). To control Optotune lenses with FPC connectors, #22-409 is also required. For I/O input, users must supply their own I/O connector.
#22-409 ICC-4C-500 Extension Kit
  • Adaptor board for lenses (with 30 cm extension cable)
  • Micro-USB cable
  • DIN Rail clamp Kit
Used with the ICC-4C-500 Controller (#22-408) to control up to 4 Optotune lenses with FPC connectors simutaneously. Plugs directly into the auxilary output connector, or with included extension cable.
#22-410 ICC-4C Power Adapter
  • Power adapter with US main cable
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. 
OPTOTUNE ICC-4C-2000 CONTROLLER PRODUCTS
Stock Number Description Contents Notes
#23-717 ICC-4C-2000 Controller
  • ICC-4C-2000 Controller only
Used to control Optotune's XPR Beam Shifters, BSW-20 Beam Shifters, and FMR-20 Fine Steering Mirrors. Provides 4 independent channels with ±2 A per channel. Power supply and extension kit sold separately and required (#23-718 and #22-410). For I/O input, users must supply their own I/O connector.
#23-718 ICC-4C-2000 Extension Kit
  • Adapter board for XPRs, BSW and FMR (with 20 cm extension cable)
  • Micro-USB cable
  • DIN Rail clamp Kit
Used with the Optotune ICC-4C-2000 controller to interface with XPR, BSW-20, and FMR-20 products through FPC inteface. Plugs directly into the 34-pin output connector, or with included extension cable.
#22-410 ICC-4C Power Adapter
  • Power adapter with US main cable
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. 

Accessories

Title CompareStock Number  Price Buy
Optotune ICC-4C-500 Extension Kit #22-409 £166.60   Request Quote
  • 3-4 days
    ×
Optotune ICC-4C-2000 Extension Kit #23-718 £215.05   Request Quote
  • Contact Us
    ×
Optotune ICC-4C Power Adapter with US Cable #22-410 £64.60   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together