eo_logo
 
Product added to cart

30° Travel, 60 x 60mm Stage Size Metric Goniometer, R95

×
Stock #55-841 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£713.53
Qty 1-4
£713.53
Qty 5+
£642.18
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Goniometer
Guide System:
Dovetail
Stage Size (mm):
60 x 60
Travel (°):
±15
Construction:
Brass Stage
Load Capacity (kg):
5
Radius R (mm):
95
Resolution (°):
0.1
Weight (kg):
0.92

Hardware & Interface Connectivity

Type of Drive:
Lead Screw

Threading & Mounting

Mounting Threads:
(1) M6 x 1.0, (8) M4 x 0.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Stackable for Two-Axis Rotation
  • Durable Brass Construction
  • Dovetail Design with Vernier Scale

Metric Goniometers allow for precise angular adjustment of an object about a fixed point located above the center of the mounting surface. Stages with smaller radii can be mounted on top of larger radii stages of the same size to provide motion about a common point in two different axes. All stages feature a precision dovetail movement with a Vernier scale for high-resolution measurements and movement repeatability. Metric Goniometers feature a locking thumbscrew, allowing each stage to be held securely in place. Stage material is a durable black painted brass. An available 40mm square, 8mm thick top mounting adapter plate #58-290 mounts to M3 holes and provides a counterbore for ¼-20 or M6 socket head cap screw.

40mm Square Metric Goniometers are compatible with the following stages: #55-029, #55-030, #55-031, #55-838, and #55-839.

60mm Square Metric Goniometers are compatible with the following stages: #54-687, #55-032, #55-459, #55-527, #56-335, and #56-336.

Technical Information

Dimensions
Stock No. A B C D
#13-629 15mm 20mm 31mm 7mm
#55-838 35mm 16mm 47mm 7mm
#55-839 51mm 15mm 62mm 6.5mm
#55-840 50mm 34mm 63mm
#55-841 84mm 31mm 95mm
#13-630 115mm 24mm 130.4mm

Accessories

Title CompareStock Number  Price Buy
100 x 40mm Metric Base Plate #54-976 £64.79   Request Quote
  • 3-4 days
    ×
120 x 70mm Metric Base Plate #54-977 £73.54 Qty 10+ £65.14   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together